Manufacturer part number: 53112885
Brand: LAPP
Price: 1.35 €
Delivery time: 5 Days
Suitable for cable diameter: 9
Wrench width: 19
Colour: Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
53112885
Thread length | 8 | Material | Plastic | Material quality | Polyamide |
---|---|---|---|---|---|
Model | Straight | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Untreated |
This page is SKINTOP® CLICK-R, part number 53112885.
You can find the detail information about specifications and dimensions on part number 53112885.
Part Number |
---|
53112879 |
53112880 |
53112881 |
53112886 |
53112887 |
53112925 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Suitable for cable diameter | Wrench width | Colour |
---|---|---|---|---|---|---|---|---|---|
1.35 € | 50 | Available | 5 Days | 10 | 7 | 19 | - | ||
1.70 € | 25 | Available | 5 Days | 10 | 10 | 25 | - | ||
2.30 € | 25 | Available | 8 Days | 10 | 13 | 30 | - | ||
1.70 € | 25 | Available | 32 Days | 10 | 13 | 25 | Black | ||
2.30 € | 25 | Available | 32 Days | 10 | 17 | 30 | Black | ||
1.22 € | 50 | Available | 5 Days | 10 | 5 | 15 | Light grey |