SKINTOP® COLD

SKINTOP® COLD

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· High mechanical stability
· Optimum strain relief
· Cold impact resistance
· High cold-resistance
· Wide, variable clamping ranges

Application
· Freezing plants, cold storage
· In areas where mechanical stability and high cold-resistance are critical
· Plant engineering
· Offshore sector
· Air-conditioning technology

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
53113500
53113510
53113520
53113530
53113540
53113550
53113560
53113570
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Suitable for cable diameter Wrench width

4.87 €

100 Available 5 Days 106.512716

6.10 €

100 Available 5 Days 107161020

6.88 €

50 Available 5 Days 108201324

12.27 €

25 Available 5 Days 108251729

20.67 €

25 Available 5 Days 109322136

28.95 €

10 Available 5 Days 109402845

64.23 €

5 Available 5 Days 1010503554

73.85 €

5 Available 5 Days 1015634567

Loading...

  1. 1

Basic information

Pitch thread 1.5 Material Metal Material quality Brass
Model Straight Thread type Metric Glass-fibre reinforced False
Shock resistant False Halogen free False Degree of protection (IP) IP68
Bend radius protection/trumpet flare False Explosion-tested version False With locknut False
Surface treatment Nickel-plated Operating temperature 100

Tech Support