Manufacturer part number: 53113610
Brand: LAPP
Price: 6.70 €
Delivery time: 5 Days
Thread length: 7
Nominal thread size metric/PG: 16
Suitable for cable diameter: 7
Wrench width: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
53113610
Pitch thread | 1.5 | Material | Metal | Material quality | Brass |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP68 |
Bend radius protection/trumpet flare | False | Explosion-tested version | False | With locknut | False |
Surface treatment | Nickel-plated | Operating temperature | 100 |
This page is SKINTOP® COLD-R, part number 53113610.
You can find the detail information about specifications and dimensions on part number 53113610.
Configure
Part Number |
---|
53113600 |
53113620 |
53113630 |
53113640 |
53113650 |
53113660 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width |
---|---|---|---|---|---|---|---|---|---|
5.15 € | 100 | Available | 5 Days | 10 | 6.5 | 12 | 5 | 16 | |
7.68 € | 50 | Available | 5 Days | 10 | 8 | 20 | 10 | 24 | |
13.30 € | 25 | Available | 5 Days | 10 | 8 | 25 | 13 | 29 | |
22.42 € | 25 | Available | 5 Days | 10 | 9 | 32 | 15 | 36 | |
31.78 € | 10 | Available | 5 Days | 10 | 9 | 40 | 23 | 45 | |
69.76 € | 5 | Available | 5 Days | 10 | 10 | 50 | 29 | 54 |