SKINTOP® DIX

SKINTOP® DIX

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Higher packing density allows smaller part construction
· Easy insertion of several cables into one gland

Application
· A sealing ring with several holes is used in place of the inner sealing insert
· For use in SKINTOP® cable glands

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
53616540
53621550
53621640
53629556
53629570
53629675
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal thread size metric/PG

1.13 €

50 Available 5 Days 1016

1.10 €

50 Available 5 Days 1021

1.10 €

50 Available 5 Days 1021

3.37 €

50 Available 5 Days 1029

3.40 €

50 Available 5 Days 1029

3.42 €

50 Available 5 Days 1029

Loading...

  1. 1

Basic information

Material Silicone Material quality Silicone Thread type PG
Glass-fibre reinforced False Shock resistant False Halogen free False
Explosion-tested version False Surface treatment Untreated Colour Natural colour

Tech Support