SKINTOP® DIX-AUTOMATION (Part Numbers)

SKINTOP® DIX-AUTOMATION

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Special design with precise pre-boring for easy insertion of an AS-I bus cable\n
· High functional reliability thanks to optimum strain relief

Application
· To be used instead of the standard sealing insert in the SKINTOP® cable gland
· For use with metric SKINTOP®/SKINTOP® CLICK cable glands
· UV and oil-resistant material

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

53611000

Part Number
53611000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1.40 €

50 Available 8 Days 10

Loading...

  1. 1

Basic information

Nominal thread size metric/PG 11 Material Rubber Material quality Rubber
Thread type PG Glass-fibre reinforced False Shock resistant False
Halogen free False Explosion-tested version False Surface treatment Untreated
Colour Black

This page is SKINTOP® DIX-AUTOMATION, part number 53611000.
You can find the detail information about specifications and dimensions on part number 53611000.

Tech Support