Manufacturer part number: 53806722
Brand: LAPP
Price: 34.78 €
Delivery time: 5 Days
Thread length: 7
Nominal thread size metric/PG: 16
Suitable for cable diameter: 10
Wrench width: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
53806722
Part Number
|
---|
53806722 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
34.78 € | 5 | Available | 5 Days | 10 | 7 | 16 | 10 | 20 |
Loading...
Pitch thread | 1,5 | Material | Metal | Material quality | Stainless steel V4A |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | True | Surface treatment | Untreated |
Type of sealing | Sealing ring | Operating temperature | 100 | Colour | Other |
This page is SKINTOP® INOX SC, part number 53806722.
You can find the detail information about specifications and dimensions on part number 53806722.
Part Number |
---|
53806720 |
53806724 |
53806726 |
53806728 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width |
---|---|---|---|---|---|---|---|---|---|---|
29.62 € | 5 | Available | 5 Days | 10 | 6,5 | 12 | 7 | 16 | ||
39.47 € | 5 | Available | 5 Days | 10 | 8 | 20 | 12.5 | 24 | ||
43.18 € | 5 | Available | 5 Days | 10 | 8 | 25 | 17 | 29 | ||
50.45 € | 5 | Available | 5 Days | 10 | 9 | 32 | 21 | 36 |