Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
54115205 |
54115215 |
54115225 |
54115235 |
54115245 |
54115255 |
54115265 |
54115275 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
2.83 € | 50 | Available | 5 Days | 10 | 8 | 12 | 4 | 15 | ||
3.02 € | 50 | Available | 5 Days | 10 | 8 | 16 | 6 | 19 | ||
3.28 € 2.07 € | 50 | Available |
Same day
Stock | 10 | 9 | 20 | 10 | 25 | ||
3.45 € 2.17 € | 25 | Available |
Same day
Stock | 10 | 10 | 25 | 13 | 30 | ||
5.63 € | 25 | Available | 5 Days | 10 | 10 | 32 | 15 | 36 | ||
7.40 € | 10 | Available | 5 Days | 10 | 10 | 40 | 23 | 46 | ||
10.03 € | 5 | Available | 5 Days | 10 | 12 | 50 | 29 | 55 | ||
13.00 € | 5 | Available | 5 Days | 10 | 12 | 63 | 39 | 66 |
Loading...
Material | Plastic | Material quality | Polyamide | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False |
Explosion-tested version | True | With locknut | False | Surface treatment | Untreated |
Operating temperature | 80 | Colour | Black |
Configure
Stock
Basic Attributes
Thread length
Nominal thread size metric/PG
Suitable for cable diameter
Wrench width
Filter by standard shipping days
Optional Attributes