Manufacturer part number: 54115435
Brand: LAPP
Price: 3.58 €
Delivery time: 5 Days
Thread length: 10
Nominal thread size metric/PG: 25
Suitable for cable diameter: 13
Wrench width: 30
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
54115435
Part Number
|
---|
54115435 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
3.58 € | 25 | Available | 5 Days | 10 | 10 | 25 | 13 | 30 |
Loading...
Material | Plastic | Material quality | Polyamide | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False |
Explosion-tested version | True | With locknut | False | Surface treatment | Untreated |
Operating temperature | 80 | Colour | Blue |
This page is SKINTOP® KR-M ATEX plus blue, part number 54115435.
You can find the detail information about specifications and dimensions on part number 54115435.
Configure
Part Number |
---|
54115405 |
54115415 |
54115425 |
54115445 |
54115455 |
54115465 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width |
---|---|---|---|---|---|---|---|---|---|---|
3.00 € | 50 | Available | 5 Days | 10 | 8 | 12 | 4 | 15 | ||
3.10 € | 50 | Available | 5 Days | 10 | 8 | 16 | 6 | 19 | ||
3.47 € | 50 | Available | 5 Days | 10 | 9 | 20 | 10 | 25 | ||
6.07 € | 25 | Available | 5 Days | 10 | 10 | 32 | 15 | 36 | ||
7.75 € | 10 | Available | 5 Days | 10 | 10 | 40 | 23 | 46 | ||
10.62 € | 5 | Available | 5 Days | 10 | 12 | 50 | 29 | 55 |