SKINTOP® MS NPT (53112004)

SKINTOP® MS NPT 53112004

Click on this image to zoom in.

Click on this image to zoom in.

  • SKINTOP® MS NPT 53112004
  • SKINTOP® MS NPT 53112004
  • Volume Discount

Product Details:

Manufacturer part number: 53112004

Brand: LAPP

Price: 6.08

Delivery time: 5 Days


Technical Data:

Thread length: 15

Nominal thread size inch/gas pipe thread: Other

Suitable for cable diameter: 7

Wrench width: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

53112004

Part Number
53112004
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size inch/gas pipe thread Suitable for cable diameter Wrench width

6.08 €

100 Available 5 Days 1015Other716

Loading...

  1. 1

Basic information

Material Metal Material quality Brass Model Straight
Thread type NPT Glass-fibre reinforced False Shock resistant False
Halogen free False Degree of protection (IP) IP68 Bend radius protection/trumpet flare False
Explosion-tested version False With locknut False Surface treatment Nickel-plated
Operating temperature 100

This page is SKINTOP® MS NPT, part number 53112004.
You can find the detail information about specifications and dimensions on part number 53112004.

Variation of this product

Part Number
53112006
53112014
53112016
53112024
53112026
53112034
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread length Nominal thread size inch/gas pipe thread Suitable for cable diameter Wrench width

6.21 €

100 Available 5 Days 1015Other516

9.16 €

100 Available 5 Days 10153/8 inch1020

9.32 €

100 Available 44 Days 10153/8 inch720

13.63 €

50 Available 5 Days 10151/2 inch1324

14.05 €

50 Available 5 Days 10151/2 inch7024

15.62 €

25 Available 5 Days 10153/4 inch1729

Tech Support