Manufacturer part number: 53112790
Brand: LAPP
Price: 15.63 €
Delivery time: 5 Days
Nominal thread size metric/PG: 32
Suitable for cable diameter: 25
Wrench width: 40
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
53112790
Thread length | 5 | Pitch thread | 1.5 | Material | Metal |
---|---|---|---|---|---|
Material quality | Brass | Model | Straight | Thread type | Metric |
Glass-fibre reinforced | False | Shock resistant | False | Halogen free | False |
Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
With locknut | False | Surface treatment | Nickel-plated | Operating temperature | 100 |
This page is SKINTOP® MS-IS-M, part number 53112790.
You can find the detail information about specifications and dimensions on part number 53112790.
Part Number |
---|
53112780 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width |
---|---|---|---|---|---|---|---|---|---|
10.75 € | 25 | Available | 5 Days | 10 | 25 | 18 | 30 |