Manufacturer part number: 52110024
Brand: LAPP
Price: 55.50 €
Delivery time: 5 Days
Thread length: 9
Nominal thread size metric/PG: 32
Suitable for cable diameter: 21
Surface treatment: Nickel-plated
Wrench width: 36
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52110024
Part Number
|
---|
52110024 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Surface treatment | Wrench width | Operating temperature | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
55.50 € | 5 | Available | 5 Days | 10 | 9 | 32 | 21 | Nickel-plated | 36 | 100 |
Loading...
Pitch thread | 1,5 | For Ex-Zone dust | 20, 21, 22 | For Ex-zone gas | 1, 2 |
---|---|---|---|---|---|
Material | Metal | Material quality | Brass | Model | Straight |
Thread type | Metric | Glass-fibre reinforced | False | Halogen free | False |
Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False | Explosion-tested version | True |
With locknut | True | Type of sealing | Sealing ring | Colour | Other |
This page is SKINTOP® MS-M ATEX BRUSH, part number 52110024.
You can find the detail information about specifications and dimensions on part number 52110024.
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Suitable for cable diameter
Surface treatment
Wrench width
Operating temperature
Filter by standard shipping days
Optional Attributes
Part Number |
---|
52107102 |
52110023 |
52110025 |
52110026 |
52110027 |
52110028 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Surface treatment | Wrench width | Operating temperature |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.51 € | 10 | Available | 5 Days | 10 | 6 | 20 | 8.9 | - | 22 | - | ||
40.51 € | 10 | Available | 5 Days | 10 | 8 | 25 | 17 | Nickel-plated | 29 | 100 | ||
66.58 € | 5 | Available | 5 Days | 10 | 9 | 40 | 28 | Nickel-plated | 45 | 100 | ||
94.28 € | 5 | Available | 5 Days | 10 | 10 | 50 | 35 | Nickel-plated | 54 | 100 | ||
127.95 € | 1 | Available | 5 Days | 10 | 15 | 63 | 45 | Nickel-plated | 67 | 100 | ||
172.26 € | 1 | Available | 5 Days | 10 | 15 | 63 | 55 | Nickel-plated | 75 | 100 |