Manufacturer part number: 53112025
Brand: LAPP
Price: 6.40 €
Delivery time: 5 Days
Thread length: 12
Nominal thread size metric/PG: 20
Suitable for cable diameter: 13
Wrench width: 24
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
53112025
Part Number
|
---|
53112025 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
6.40 € | 50 | Available | 5 Days | 10 | 12 | 20 | 13 | 24 |
Loading...
Pitch thread | 1.5 | Material | Metal | Material quality | Brass |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP68 |
Bend radius protection/trumpet flare | False | Explosion-tested version | False | With locknut | False |
Surface treatment | Nickel-plated |
This page is SKINTOP® MS-M-XL, part number 53112025.
You can find the detail information about specifications and dimensions on part number 53112025.
Configure
Part Number |
---|
53112005 |
53112015 |
53112035 |
53112045 |
53112055 |
53112065 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width |
---|---|---|---|---|---|---|---|---|---|---|
4.00 € | 100 | Available | 5 Days | 10 | 12 | 12 | 7 | 16 | ||
5.15 € | 50 | Available | 5 Days | 10 | 12 | 16 | 10 | 20 | ||
9.80 € | 25 | Available | 5 Days | 10 | 12 | 25 | 17 | 29 | ||
15.20 € | 25 | Available | 8 Days | 10 | 15 | 32 | 21 | 36 | ||
23.41 € | 10 | Available | 5 Days | 10 | 15 | 40 | 28 | 45 | ||
49.65 € | 5 | Available | 5 Days | 10 | 15 | 50 | 35 | 54 |