Manufacturer part number: 53112037
Brand: LAPP
Price: 39.95 €
Delivery time: 5 Days
Thread length: 15
Nominal thread size inch/gas pipe thread: 3/4 inch
Suitable for cable diameter: 17
Wrench width: 29
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
53112037
Part Number
|
---|
53112037 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size inch/gas pipe thread | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|
39.95 € | 10 | Available | 5 Days | 10 | 15 | 3/4 inch | 17 | 29 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | NPT | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Nickel-plated |
Operating temperature | 100 |
This page is SKINTOP® MS-NPT BRUSH, part number 53112037.
You can find the detail information about specifications and dimensions on part number 53112037.
Configure
Basic Attributes
Thread length
Nominal thread size inch/gas pipe thread
Suitable for cable diameter
Wrench width
Filter by standard shipping days
Optional Attributes
Part Number |
---|
53112047 |
53112057 |
53112067 |
53112077 |
53112087 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size inch/gas pipe thread | Suitable for cable diameter | Wrench width |
---|---|---|---|---|---|---|---|---|---|
50.20 € | 1 | Available | 5 Days | 10 | 15 | 1 inch | 21 | 36 | |
94.35 € | 1 | Available | 5 Days | 10 | 17 | 1 1/4 inch | 28 | 45 | |
43.26 € | 1 | Available | 5 Days | 10 | 17 | 1 1/2 inch | 35 | 54 | |
81.96 € | 1 | Available | 5 Days | 10 | 17 | 2 inch | 45 | 67 | |
108.92 € | 1 | Available | 5 Days | 10 | 17 | 2 inch | 55 | 75 |