Manufacturer part number: 52015800
Brand: LAPP
Price: 4.06 €
Delivery time: 8 Days
Thread length: 6.5
Nominal thread size metric/PG: 13.5
Suitable for cable diameter: 9
Wrench width: 22
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52015800
Part Number
|
---|
52015800 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
4.06 € | 50 | Available | 8 Days | 10 | 6.5 | 13.5 | 9 | 22 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Nickel-plated |
Operating temperature | 100 |
This page is SKINTOP® MSR, part number 52015800.
You can find the detail information about specifications and dimensions on part number 52015800.
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Suitable for cable diameter
Wrench width
Filter by standard shipping days
Optional Attributes
Part Number |
---|
52015770 |
52015780 |
52015790 |
52015810 |
52015820 |
52015830 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width |
---|---|---|---|---|---|---|---|---|---|---|
2.60 € | 100 | Available | 5 Days | 10 | 5 | 7 | 5 | 14 | ||
3.10 € | 100 | Available | 8 Days | 10 | 6 | 9 | 6 | 17 | ||
3.83 € | 50 | Available | 5 Days | 10 | 6 | 11 | 7 | 20 | ||
4.72 € | 50 | Available | 5 Days | 10 | 6.5 | 16 | 13 | 24 | ||
7.87 € | 25 | Available | 8 Days | 10 | 7 | 21 | 16 | 30 | ||
14.27 € | 25 | Available | 10 Days | 10 | 8 | 29 | 20 | 40 |