Manufacturer part number: 53112110
Brand: LAPP
Price: 3.80 €
Delivery time: 8 Days
Thread length: 7
Nominal thread size metric/PG: 16
Pitch thread: 1.5
Suitable for cable diameter: 7
Wrench width: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
53112110
Part Number
|
---|
53112110 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Pitch thread | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|---|
3.80 € | 100 | Available | 8 Days | 10 | 7 | 16 | 1.5 | 7 | 20 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Nickel-plated |
This page is SKINTOP® MSR-M, part number 53112110.
You can find the detail information about specifications and dimensions on part number 53112110.
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Pitch thread
Suitable for cable diameter
Wrench width
Filter by standard shipping days
Optional Attributes
Part Number |
---|
53112100 |
53112120 |
53112130 |
53112140 |
53112150 |
53112160 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Pitch thread | Suitable for cable diameter | Wrench width |
---|---|---|---|---|---|---|---|---|---|---|---|
3.12 € | 100 | Available | 5 Days | 10 | 6.5 | 12 | 1.5 | 5 | 16 | ||
4.31 € | 50 | Available | 5 Days | 10 | 8 | 20 | 1.5 | 10 | 24 | ||
7.96 € | 25 | Available | 8 Days | 10 | 8 | 25 | 1.5 | 13 | 29 | ||
13.24 € | 25 | Available | 8 Days | 10 | 9 | 32 | 1.5 | 15 | 36 | ||
19.35 € | 10 | Available | 5 Days | 10 | 9 | 40 | 1.5 | 23 | 45 | ||
43.73 € | 5 | Available | 5 Days | 10 | 10 | 50 | 1.5 | 29 | 54 |