Manufacturer part number: 52115800
Brand: LAPP
Price: 6.55 €
Delivery time: 5 Days
Thread length: 12
Nominal thread size metric/PG: 13.5
Suitable for cable diameter: 9
Wrench width: 22
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52115800
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Nickel-plated |
Operating temperature | 100 |
This page is SKINTOP® MSR-XL, part number 52115800.
You can find the detail information about specifications and dimensions on part number 52115800.
Part Number |
---|
52115770 |
52115780 |
52115790 |
52115810 |
52115820 |
52115830 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width |
---|---|---|---|---|---|---|---|---|---|
5.20 € | 100 | Available | 5 Days | 10 | 12 | 7 | 5 | 14 | |
5.28 € | 100 | Available | Quote | 10 | 12 | 9 | 6 | 17 | |
5.82 € | 50 | Available | Quote | 10 | 12 | 11 | 7 | 20 | |
7.68 € | 50 | Available | 5 Days | 10 | 12 | 16 | 13 | 24 | |
9.63 € | 25 | Available | 5 Days | 10 | 12 | 21 | 16 | 30 | |
15.67 € | 25 | Available | 5 Days | 10 | 15 | 29 | 20 | 40 |