SKINTOP® MS-SC

SKINTOP® MS-SC

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Large, variable clamping range for different cable outer diameters
· Few operation steps, easy to assemble
· Highly conductive, flexible EMC contact for clamping various screen diameters
· Optimum EMC protection thanks to integrated, highly conductive and flexible contact spring, which creates a low-resistance transition between the copper braided screening and the gland
· Suitable for cables with and without an inner sheath
· Safe, fast and uncomplicated installation
· Low-resistance screen contact, optimum EMC protection
· Also suitable for continuing the cable screen to another connection
· Suitable for cables with and without inner sheath

Application
· The "XL" version is particularly suitable for thick-walled housings thanks to the exceptionally long connection thread
· For painted, anodised or powder-coated housings, use the SKINDICHT® SM-PE-M lock nut for equipotential bonding
· Withstands high chemical and mechanical loads
· Industrial machinery and plant engineering
· Telecommunication
· Suitable for outdoor use, subject to the temperature range
· Measurement and control technology
· Automation technology
· For use in control systems, motors and frequency converters
· For EMC-compliant earthing of the copper braiding
· For EMC-compliant insertion of copper-screened cables

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

53112310

Part Number
53112310
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

12.20 €

50 Available 5 Days 10

Loading...

  1. 1

Basic information

Thread length 12 Nominal thread size metric/PG 9 Suitable for cable diameter 8
Material Metal Material quality Brass Model Straight
Thread type PG Glass-fibre reinforced False Shock resistant False
Halogen free False Degree of protection (IP) IP68 Bend radius protection/trumpet flare False
Explosion-tested version False With locknut False Surface treatment Nickel-plated
Wrench width 17 Operating temperature 100

This page is SKINTOP® MS-SC, part number 53112310.
You can find the detail information about specifications and dimensions on part number 53112310.

Tech Support