Manufacturer part number: 53112960
Brand: LAPP
Price: 60.92 €
Delivery time: 5 Days
Thread length: 17
Nominal thread size inch/gas pipe thread: 1 1/2 inch
Suitable for cable diameter: 35
Wrench width: 54
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
53112960
Part Number
|
---|
53112960 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size inch/gas pipe thread | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
60.92 € | 5 | Available | 5 Days | 10 | 17 | 1 1/2 inch | 35 | 54 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | NPT | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Nickel-plated |
Operating temperature | 100 |
This page is SKINTOP® MS-SC NPT, part number 53112960.
You can find the detail information about specifications and dimensions on part number 53112960.
Configure
Basic Attributes
Thread length
Nominal thread size inch/gas pipe thread
Suitable for cable diameter
Wrench width
Filter by standard shipping days
Optional Attributes
Part Number |
---|
53112910 |
53112920 |
53112930 |
53112940 |
53112950 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size inch/gas pipe thread | Suitable for cable diameter | Wrench width |
---|---|---|---|---|---|---|---|---|---|---|
14.53 € | 100 | Available | 5 Days | 10 | 15 | 3/8 inch | 10 | 20 | ||
20.10 € | 50 | Available | 7 Days | 10 | 15 | 1/2 inch | 13 | 24 | ||
22.71 € | 25 | Available | 5 Days | 10 | 15 | 3/4 inch | 17 | 29 | ||
42.30 € | 25 | Available | 5 Days | 10 | 15 | 1 inch | 21 | 36 | ||
52.52 € | 10 | Available | 5 Days | 10 | 17 | 1 1/4 inch | 28 | 45 |