Manufacturer part number: 52115700
Brand: LAPP
Price: 5.13 €
Delivery time: 5 Days
Thread length: 12
Nominal thread size metric/PG: 7
Suitable for cable diameter: 6.5
Wrench width: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52115700
Part Number
|
---|
52115700 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
5.13 € | 100 | Available | 5 Days | 10 | 12 | 7 | 6.5 | 14 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Nickel-plated |
Operating temperature | 100 |
This page is SKINTOP® MS-XL, part number 52115700.
You can find the detail information about specifications and dimensions on part number 52115700.
Part Number |
---|
52115710 |
52115720 |
52115730 |
52115740 |
52115750 |
52115760 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width |
---|---|---|---|---|---|---|---|---|---|---|
5.25 € | 100 | Available | 5 Days | 10 | 12 | 9 | 8 | 17 | ||
5.79 € | 50 | Available | 5 Days | 10 | 12 | 11 | 10 | 20 | ||
6.45 € | 50 | Available | 5 Days | 10 | 12 | 13.5 | 12 | 22 | ||
6.74 € | 50 | Available | 5 Days | 10 | 12 | 16 | 14 | 24 | ||
8.93 € | 25 | Available | 5 Days | 10 | 12 | 21 | 18 | 30 | ||
15.57 € | 25 | Available | 5 Days | 10 | 15 | 29 | 25 | 40 |