Manufacturer part number: 52025250
Brand: LAPP
Price: 0.27 €
Delivery time: 5 Days
Nominal thread size metric/PG: 11
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52025250
Material | Plastic | Material quality | Other | Thread type | PG |
---|---|---|---|---|---|
Glass-fibre reinforced | False | Shock resistant | False | Halogen free | False |
Explosion-tested version | False | Surface treatment | Other | Colour | Black |
This page is SKINTOP® SD, part number 52025250.
You can find the detail information about specifications and dimensions on part number 52025250.
Part Number |
---|
52025235 |
52025240 |
52025260 |
52025270 |
52025280 |
52025290 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal thread size metric/PG |
---|---|---|---|---|---|---|---|
0.27 € | 500 | Available | 5 Days | 10 | 7 | ||
0.27 € | 500 | Available | 5 Days | 10 | 9 | ||
0.27 € | 250 | Available | 5 Days | 10 | 13.5 | ||
0.28 € | 250 | Available | 5 Days | 10 | 16 | ||
0.32 € | 100 | Available | 5 Days | 10 | 21 | ||
0.33 € | 100 | Available | 5 Days | 10 | 29 |