Manufacturer part number: 53111417
Brand: LAPP
Price: 1.18 €
Delivery time: 5 Days
Thread length: 8
Nominal thread size metric/PG: 16
Pitch thread: 1.5
Suitable for cable diameter: 9
Shock resistant: False
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
53111417
Part Number
|
---|
53111417 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Pitch thread | Suitable for cable diameter | Shock resistant | Halogen free | With locknut | Surface treatment | Type of sealing | Wrench width | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.18 € | 100 | Available | 5 Days | 10 | 8 | 16 | 1.5 | 9 | False | False | False | Untreated | - | 19 | Light grey |
Loading...
Material | Plastic | Material quality | Polyamide | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Degree of protection (IP) | IP68 |
Bend radius protection/trumpet flare | False | Explosion-tested version | False | Operating temperature | 100 |
This page is SKINTOP® ST-HF-M, part number 53111417.
You can find the detail information about specifications and dimensions on part number 53111417.
Configure
Basic Attributes
Type of sealing
Thread length
Nominal thread size metric/PG
Pitch thread
Suitable for cable diameter
Shock resistant
Halogen free
With locknut
Surface treatment
Wrench width
Colour
Filter by standard shipping days
Optional Attributes
Part Number |
---|
53111407 |
53111427 |
53111437 |
53111447 |
53111457 |
53111467 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Pitch thread | Suitable for cable diameter | Shock resistant | Halogen free | With locknut | Surface treatment | Type of sealing | Wrench width | Colour |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.05 € | 100 | Available | 5 Days | 10 | 8 | 12 | 1.5 | 5.5 | False | False | False | Untreated | - | 15 | Light grey | ||
1.30 € | 100 | Available | 5 Days | 10 | 9 | 20 | 1.5 | 13 | False | False | False | Untreated | - | 25 | Light grey | ||
1.73 € | 50 | Available | 5 Days | 10 | 10 | 25 | 1.5 | 17 | False | False | False | Untreated | - | 30 | Light grey | ||
3.87 € | 25 | Available | 5 Days | 10 | 10 | 32 | 1.5 | 21 | False | False | False | Untreated | - | 36 | Light grey | ||
5.87 € | 10 | Available | 5 Days | 10 | 10 | 40 | 1.5 | 28 | False | True | False | Untreated | - | 46 | Light grey | ||
10.28 € | 5 | Available | 5 Days | 10 | 12 | 50 | 1,5 | 35 | - | True | True | - | Sealing ring | 55 | White |