Spare tool Cable - Eater (61830340)

Spare tool Cable - Eater 61830340

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 61830340

Brand: LAPP

Price: 3.13

Delivery time: 5 Days


Technical Data:

Fire resistant properties: [Other] According to UL94HB

Colour: Orange

Nominal diameter: 8

Bundle diameter: 8

Halogen free: True


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61830340

Part Number
61830340
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFire resistant properties Colour Nominal diameter Bundle diameter Halogen free Material quality Model

3.13 €

1 Available 5 Days 10[Other] According to UL94HBOrange88TruePolypropyleneZipper hose

Loading...

  1. 1

Basic information

Material Plastic

Tech Support