Manufacturer part number: 61830110
Brand: LAPP
Price: 10.88 €
Delivery time: 5 Days
Cable diameter branch cable: 14
Cable diameter main cable: 30
Number of conductors: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61830110
Halogen free | True | Type | Ybranch |
---|
This page is TEB branch muff, part number 61830110.
You can find the detail information about specifications and dimensions on part number 61830110.
Part Number |
---|
61830120 |
61830130 |
61830140 |
61830150 |
61830160 |
61830170 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Cable diameter branch cable | Cable diameter main cable | Number of conductors |
---|---|---|---|---|---|---|---|---|
17.82 € | 1 | Available | 10 Days | 10 | 25 | 60 | 2 | |
25.72 € | 1 | Available | 5 Days | 10 | 27 | 60 | 3 | |
13.10 € | 1 | Available | 8 Days | 10 | 13 | 40 | 4 | |
24.67 € | 1 | Available | 5 Days | 10 | 20 | 55 | 4 | |
31.43 € | 1 | Available | 10 Days | 10 | 28 | 75 | 4 | |
40.00 € | 1 | Available | 10 Days | 10 | 32 | 90 | 4 |