Tie screw socket (61724820)

Tie screw socket 61724820

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 61724820

Brand: LAPP

Price: 0.35

Delivery time: 5 Days


Technical Data:

Height: 3,8

Length: 23

Width: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61724820

Part Number
61724820
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHeight Length Width

0.35 €

1000 Available 5 Days 103,82310

Loading...

  1. 1

Basic information

Diameter mounting hole 4,2 Operating temperature 85 Suitable for cable tie width to 4,8
Colour Natural colour Material Polyamide PA Type of fastening Screw and rivet

Tech Support