Manufacturer part number: 61724720
Brand: LAPP
Price: 0.38 €
Delivery time: 5 Days
Diameter mounting hole: 2,4
Height: 2,5
Length: 10
Width: 8
Suitable for cable tie width to: 2,4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61724720
Operating temperature | 85 | Colour | Natural colour | Material | Polyamide PA |
---|---|---|---|---|---|
Type of fastening | Screw and rivet |
This page is Tie small socket, part number 61724720.
You can find the detail information about specifications and dimensions on part number 61724720.
Part Number |
---|
61724400 |
61724420 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Diameter mounting hole | Height | Length | Width | Suitable for cable tie width to |
---|---|---|---|---|---|---|---|---|---|---|
0.22 € | 1000 | Available | 18 Days | 10 | 4,4 | 3,2 | 19 | 13 | 4,8 | |
0.18 € | 1000 | Available | 5 Days | 10 | 3,4 | 2,5 | 10 | 8 | 2,4 |