Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
61715420 |
61715480 |
61715540 |
61715600 |
61720070 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length belt/tape/tie (mm) | Max. bundle diameter | Band width | Minimum holding force | Solvable fastener | |
---|---|---|---|---|---|---|---|---|---|---|
0.32 € | 1000 | Available | 5 Days | 10 | 102 | 16 | 2,3 | 80 | False | |
0.35 € | 1000 | Available | 10 Days | 10 | 151 | 29 | 3,5 | 180 | False | |
0.42 € | 1000 | Available | 7 Days | 10 | 198 | 45 | 4,7 | 220 | False | |
1.27 € | 500 | Available | Quote | 10 | 356 | 90 | 7,7 | 540 | False | |
0.42 € | 1000 | Available | Quote | 10 | 198 | 45 | 4,8 | 220 | - |
Loading...
Colour | Natural colour | Operating temperature | 85 | Band closure | Steel nose |
---|---|---|---|---|---|
Halogen free | True | Material | Plastic | Material quality | Polyamide PA |
Model | Internal toothing | Surface treatment | Untreated | Text strip | None |
UL approval | True | UV-stable acc. ASTM D6779 | False |
Configure
Basic Attributes
Length belt/tape/tie(mm)
Max. bundle diameter
Band width
Minimum holding force
Solvable fastener
Filter by standard shipping days
Optional Attributes