Manufacturer part number: 61715000
Brand: LAPP
Price: 0.03 €
Delivery time: 5 Days
Length belt/tape/tie: 92 mm
Max. bundle diameter: 16
Band width: 2,4
Minimum holding force: 80
UL approval: False
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61715000
Colour | Natural colour | Operating temperature | 85 | Band closure | Steel nose |
---|---|---|---|---|---|
Halogen free | True | Material | Plastic | Material quality | Polyamide PA |
Model | Internal toothing | Solvable fastener | False | Surface treatment | Untreated |
Text strip | None | UV-stable acc. ASTM D6779 | False |
Configure
Basic Attributes
Length belt/tape/tie(mm)
Max. bundle diameter
Band width
Minimum holding force
UL approval
Filter by standard shipping days
Optional Attributes