Ty-Rap® UV-stabilised cable ties with steel nose (61723010)

Ty-Rap® UV-stabilised cable ties with steel nose 61723010
  • Volume Discount

Product Details:

Manufacturer part number: 61723010

Brand: LAPP

Price: 0.05

Delivery time: 5 Days


Technical Data:

Length belt/tape/tie: 92 mm

Max. bundle diameter: 16

Band width: 2,4

Minimum holding force: 80

UL approval: False


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61723010

Part Number
61723010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength belt/tape/tie
(mm)
Max. bundle diameter Band width Minimum holding force UL approval

0.05 €

1000 Available 5 Days 1092162,480False

Loading...

  1. 1

Basic information

Colour Black Operating temperature 85 Band closure Steel nose
Halogen free True Material Plastic Material quality Polyamide PA
Model Internal toothing Solvable fastener False Surface treatment Untreated
Text strip None UV-stable acc. ASTM D6779 True

This page is Ty-Rap® UV-stabilised cable ties with steel nose, part number 61723010.
You can find the detail information about specifications and dimensions on part number 61723010.

Variation of this product

Part Number
61723020
61723030
61723040
61723050
61723060
61723070
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength belt/tape/tie
(mm)
Max. bundle diameter Band width Minimum holding force UL approval

0.07 €

1000 Available 5 Days 10140293,6180False

0.10 €

1000 Available 8 Days 10186454,8220False

0.17 €

1000 Available 5 Days 10281763,6180True

0.40 €

500 Available 5 Days 10340907540True

0.25 €

1000 Available 8 Days 103601024,8220True

0.93 €

500 Available 5 Days 107622297,6540False

Tech Support