UNITRONIC® 100 CY (Part Numbers)

UNITRONIC® 100 CY

Click on this image to zoom in.

Click on this image to zoom in.

  • UNITRONIC® 100 CY
  • UNITRONIC® 100 CY
  • Volume Discount
UNITRONIC® 100 CY: Low-frequency PVC data cable, LAPP UNITRONIC® core identification code, Screened, Grey, Flame retardant, For various applications
Screened control and signal cable with small cross-sections

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0031031/100

Part Number
0031031/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Operating temperature, fix Operating temperature, flexible Conductor category Conductor material Core identification Core insulation Flame retardant Screen over stranding Screen over stranding element Stranding element Halogen free (acc. EN 5026722) Low smoke (acc. EN 610342)

192.10 €

1 Available 5 Days 101000.2535.4[Gray] GreyPVC8070Class 5 = flexibleCu, bareColourPVCIn accordance with EN 6033212BraidingNoneNoFalseFalse

Loading...

  1. 1

This page is UNITRONIC® 100 CY, part number 0031031/100.
You can find the detail information about specifications and dimensions on part number 0031031/100.

Variation of this product

Part Number
0031031/1000
0031031/500
0031032/100
0031032/1000
0031032/500
0031033/100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Operating temperature, fix Operating temperature, flexible Conductor category Conductor material Core identification Core insulation Flame retardant Screen over stranding Screen over stranding element Stranding element Halogen free (acc. EN 5026722) Low smoke (acc. EN 610342)

1,921.05 €

1 Available 5 Days 1010000.2535.4[Gray] GreyPVC8070Class 5 = flexibleCu, bareColourPVCIn accordance with EN 6033212BraidingNoneNoFalseFalse

960.52 €

1 Available 5 Days 105000.2535.4[Gray] GreyPVC8070Class 5 = flexibleCu, bareColourPVCIn accordance with EN 6033212BraidingNoneNoFalseFalse

226.64 €

1 Available 5 Days 101000.2576.7[Gray] GreyPVC8070Class 5 = flexibleCu, bareColourPVCIn accordance with EN 6033212BraidingNoneNoFalseFalse

2,266.25 €

1 Available Quote 1010000.2576.7[Gray] GreyPVC8070Class 5 = flexibleCu, bareColourPVCIn accordance with EN 6033212BraidingNoneNoFalseFalse

1,133.13 €

1 Available 5 Days 105000.2576.7[Gray] GreyPVC8070Class 5 = flexibleCu, bareColourPVCIn accordance with EN 6033212BraidingNoneNoFalseFalse

323.24 €

1 Available 5 Days 101000.25108.2[Gray] GreyPVC8070Class 5 = flexibleCu, bareColourPVCIn accordance with EN 6033212BraidingNoneNoFalseFalse

Tech Support