UNITRONIC® 100 CY (Part Numbers)

UNITRONIC® 100 CY

Click on this image to zoom in.

Click on this image to zoom in.

  • UNITRONIC® 100 CY
  • UNITRONIC® 100 CY
  • Volume Discount
UNITRONIC® 100 CY: Low-frequency PVC data cable, LAPP UNITRONIC® core identification code, Screened, Grey, Flame retardant, For various applications
Screened control and signal cable with small cross-sections

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0031034/100

Part Number
0031034/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Operating temperature, fix Operating temperature, flexible Conductor category Conductor material Core identification Core insulation Flame retardant Screen over stranding Screen over stranding element Stranding element Halogen free (acc. EN 5026722) Low smoke (acc. EN 610342)

347.99 €

1 Available 5 Days 101000.25148.7[Gray] GreyPVC8070Class 5 = flexibleCu, bareColourPVCIn accordance with EN 6033212BraidingNoneNoFalseFalse

Loading...

  1. 1

Tech Support