Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2170230/100
Part Number
|
---|
2170230/100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Color | Sheath Material | Diameter conductor | Operating temperature, flexible | Operating temperature, fix | Conductor category | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Length (m) | Nominal cross section conductor (mm2) | Colour outer sheath | Material outer sheath | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
254.25 € | 1 | Available | 5 Days | 10 | [Yellow / Light Yellow] Yellow | - | - | 85 | 85 | Class 5 = flexible | Other | No | True | True | 100 | 1,5 | Yellow | Other |
Loading...
Category | Other | No. of Cores | 2 Core (2C) | Conductor material | Cu, tinned |
---|---|---|---|---|---|
Core identification | Colour | Screen over stranding | None | Screen over stranding element | None |
Stranding element | No | Number of cores(Core) | 2 | Category | Other |
Configure
Basic Attributes
Color
Sheath Material
Diameter conductor
Operating temperature, flexible
Operating temperature, fix
Conductor category
Core insulation
Flame retardant
Halogen free (acc. EN 50267-2-2)
Low smoke (acc. EN 61034-2)
Length(m)
Nominal cross section conductor(mm2)
Colour outer sheath
Material outer sheath
Filter by standard shipping days
Optional Attributes