UNITRONIC® BUS ASI FD (2170318/100)

UNITRONIC® BUS ASI FD 2170318/100

Click on this image to zoom in.

Click on this image to zoom in.

  • UNITRONIC® BUS ASI FD 2170318/100
  • UNITRONIC® BUS ASI FD 2170318/100
  • Volume Discount

Product Details:

Manufacturer part number: 2170318/100

Brand: LAPP

Price: 528.15

Delivery time: 98 Days


Technical Data:

Color: Black

Sheath Material: PUR

Diameter conductor: -

Operating temperature, flexible: 80

Operating temperature, fix: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2170318/100

Part Number
2170318/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColor Sheath Material Diameter conductor Operating temperature, flexible Operating temperature, fix Core insulation Halogen free (acc. EN 50267-2-2) Stranding element Length
(m)
Nominal cross section conductor
(mm2)
Colour outer sheath Material outer sheath

528.15 €

1 Available 98 Days 10BlackPUR-80-PolypropyleneTrueNo1002,5BlackPUR (Polyurethane)

Loading...

  1. 1

Basic information

Category Other No. of Cores 2 Core (2C) Conductor category Class 6 = very flexible
Conductor material Cu, tinned Core identification Colour Flame retardant In accordance with EN 6033212
Low smoke (acc. EN 61034-2) False Screen over stranding None Screen over stranding element None
Number of cores(Core) 2 Category Other

This page is UNITRONIC® BUS ASI FD, part number 2170318/100.
You can find the detail information about specifications and dimensions on part number 2170318/100.

Variation of this product

Part Number
2170317/100
2170317/1000
2170317/500
2170318/1000
2170318/500
2170357/100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSColor Sheath Material Diameter conductor Operating temperature, flexible Operating temperature, fix Core insulation Halogen free (acc. EN 50267-2-2) Stranding element Length
(m)
Nominal cross section conductor
(mm2)
Colour outer sheath Material outer sheath

528.15 €

1 Available 60 Days 10[Yellow / Light Yellow] YellowPUR-80-PolypropyleneTrueNo1002,5YellowPUR (Polyurethane)

5,281.45 €

1 Available 5 Days 10[Yellow / Light Yellow] YellowPUR-80-PolypropyleneTrueNo10002,5YellowPUR (Polyurethane)

2,640.72 €

1 Available 60 Days 10[Yellow / Light Yellow] YellowPUR-80-PolypropyleneTrueNo5002,5YellowPUR (Polyurethane)

5,281.45 €

1 Available 98 Days 10BlackPUR-80-PolypropyleneTrueNo10002,5BlackPUR (Polyurethane)

2,640.72 €

1 Available 98 Days 10BlackPUR-80-PolypropyleneTrueNo5002,5BlackPUR (Polyurethane)

391.85 €

1 Available 5 Days 10[Yellow / Light Yellow] YellowPUR-8080PETruePairs1001,5YellowPUR (Polyurethane)

Tech Support