Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2170351/100
Part Number
|
---|
2170351/100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | No. of Cores | Cable Outer Diameter (mm) | Color | Operating temperature, fix | Flame retardant | Screen over stranding element | Outer diameter approx. (mm) | Length (m) | Number of cores (Core) | Colour outer sheath | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,451.64 € | 1 | Available | Quote | 10 | 3 Core (3C) | 10.0 or More | [Yellow / Light Yellow] Yellow | 80 | In accordance with EN 60332324 | Foil | 12,3 | 100 | 3 | Yellow |
Loading...
Category | Other | Sheath Material | PVC | Diameter conductor | 1,1 |
---|---|---|---|---|---|
Conductor category | Class 1 = solid | Conductor material | Cu, bare | Core insulation | PE |
Core identification | Colour | Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False |
Screen over stranding | Foil + braiding | Stranding element | Pairs | Category | Other |
Material outer sheath | PVC |
This page is UNITRONIC® BUS FF, part number 2170351/100.
You can find the detail information about specifications and dimensions on part number 2170351/100.
Configure
Basic Attributes
Color
No. of Cores
Cable Outer Diameter(mm)
Operating temperature, fix
Flame retardant
Screen over stranding element
Outer diameter approx.(mm)
Length(m)
Number of cores(Core)
Colour outer sheath
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2170350/152 |
2170350/305 |
2170351/500 |
2170352/152 |
2170352/305 |
2170353/152 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | No. of Cores | Cable Outer Diameter (mm) | Color | Operating temperature, fix | Flame retardant | Screen over stranding element | Outer diameter approx. (mm) | Length (m) | Number of cores (Core) | Colour outer sheath |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,061.17 € | 1 | Available | Quote | 10 | 3 Core (3C) | 7.0 to 7.9 | [Yellow / Light Yellow] Yellow | 105 | In accordance with EN 60332324 | Foil | 7,9 | 152 | 3 | Yellow | |
2,129.33 € | 1 | Available | Quote | 10 | 3 Core (3C) | 7.0 to 7.9 | [Yellow / Light Yellow] Yellow | 105 | In accordance with EN 60332324 | Foil | 7,9 | 305 | 3 | Yellow | |
7,258.15 € | 1 | Available | Quote | 10 | 3 Core (3C) | 10.0 or More | [Yellow / Light Yellow] Yellow | 80 | In accordance with EN 60332324 | Foil | 12,3 | 500 | 3 | Yellow | |
865.32 € | 1 | Available | 5 Days | 10 | 2 Core (2C) | 7.0 to 7.9 | [Yellow / Light Yellow] Yellow | 105 | In accordance with EN 6033212 | None | 7,9 | 152 | 2 | Yellow | |
1,736.33 € | 1 | Available | 5 Days | 10 | 2 Core (2C) | 7.0 to 7.9 | [Yellow / Light Yellow] Yellow | 105 | In accordance with EN 6033212 | None | 7,9 | 305 | 2 | Yellow | |
2,180.22 € | 1 | Available | Quote | 10 | 3 Core (3C) | 10.0 or More | Blue | 80 | In accordance with EN 6033212 | Foil | 12,3 | 152 | 3 | Blue |