Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170818/100 |
2170818/1000 |
2170818/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | AWGsize (AWG) | Number of cores (Core) | Outer diameter approx. (mm) | Flame retardant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
495.25 € | 1 | Available | 5 Days | 10 | 100 | 1 | - | 9 | 7,7 | In accordance with EN 6033212 | ||
4,952.48 € | 1 | Available | 5 Days | 10 | 1000 | 1 | - | 9 | 7,7 | In accordance with EN 6033212 | ||
2,476.24 € | 1 | Available | 5 Days | 10 | 500 | 1 | - | 9 | 7,7 | In accordance with EN 6033212 |
Loading...
Colour outer sheath | Other | Material outer sheath | PUR (Polyurethane) | Operating temperature, fix | 80 |
---|---|---|---|---|---|
Operating temperature, flexible | 70 | Conductor category | Class 6 = very flexible | Conductor material | Cu, bare |
Core identification | Colour | Core insulation | PE | Screen over stranding element | Braiding |
Shape of conductor | None | Braided | Pairs | Insulated | False |
Low temperature resistant (acc. EN 6081114) | False |
Configure