Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170219/100 |
2170220/100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Conductor Size | No. of Cores | Cable Outer Diameter (mm) | Color | Sheath Material | Diameter conductor | Operating temperature, flexible | Operating temperature, fix | Conductor category | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Screen over stranding | Screen over stranding element | Outer diameter approx. (mm) | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Colour outer sheath | Material outer sheath | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
183.28 € | 1 | Available | 5 Days | 10 | AWG22 | 2 Core (2C) | 8.0 to 8.9 | - | PVC | 0,64 | - | 80 | Class 1 = solid | PE | In accordance with EN 6033212 | False | False | Foil + braiding | None | 8 | 100 | - | 2 | Other | PVC | |
157.52 € | 1 | Available | 5 Days | 10 | AWG22 | 2 Core (2C) | 8.0 to 8.9 | - | PVC | 0,64 | - | 80 | Class 1 = solid | PE | In accordance with EN 6033212 | False | False | Foil + braiding | None | 8 | 100 | - | 2 | Other | PVC |
Loading...
Category | Other | Conductor material | Cu, bare | Core identification | Colour |
---|---|---|---|---|---|
Stranding element | Pairs | Category | Other |
Configure
Basic Attributes
Color
Operating temperature, flexible
Nominal cross section conductor(mm2)
Conductor Size
No. of Cores
Cable Outer Diameter(mm)
Sheath Material
Diameter conductor
Operating temperature, fix
Conductor category
Core insulation
Flame retardant
Halogen free (acc. EN 50267-2-2)
Low smoke (acc. EN 61034-2)
Screen over stranding
Screen over stranding element
Outer diameter approx.(mm)
Length(m)
Number of cores(Core)
Colour outer sheath
Material outer sheath
Filter by standard shipping days
Optional Attributes