Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170635/100 |
2170635/1000 |
2170635/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | |
---|---|---|---|---|---|---|
573.44 € | 1 | Available | Quote | 10 | 100 | |
5,734.39 € | 1 | Available | Quote | 10 | 1000 | |
2,867.20 € | 1 | Available | Quote | 10 | 500 |
Loading...
Category | Other | No. of Cores | 2 Core (2C) | Cable Outer Diameter(mm) | 7.0 to 7.9 |
---|---|---|---|---|---|
Diameter conductor | 0,61 | Operating temperature, flexible | 105 | Operating temperature, fix | 105 |
Conductor category | Class 2 = stranded | Conductor material | Cu, bare | Core insulation | Polypropylene |
Core identification | Colour | Flame retardant | No | Halogen free (acc. EN 50267-2-2) | False |
Low smoke (acc. EN 61034-2) | False | Screen over stranding | Foil + braiding | Screen over stranding element | None |
Stranding element | Pairs | Outer diameter approx.(mm) | 7,8 | Number of cores(Core) | 2 |
Colour outer sheath | Other | Category | Other | Material outer sheath | Other |