UNITRONIC® BUS PB FESTOON (Part Numbers)

UNITRONIC® BUS PB FESTOON
  • Volume Discount
Bus cable for PROFIBUS-DP, -FMS and FIP. UL/CSA-approvals (CMG, CL3, SUN RES, Oil Res I), Flame retardant CSA FT4 UL, oil resistant UL OIL RES IHighly flexible application

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170331/100
2170331/1000
2170331/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

556.38 €

1 Available 5 Days 10100

5,563.78 €

1 Available 8 Days 101000

2,781.90 €

1 Available 5 Days 10500

Loading...

  1. 1

Basic information

Category Other No. of Cores 2 Core (2C) Cable Outer Diameter(mm) 8.0 to 8.9
Sheath Material PVC Diameter conductor 0,64 Operating temperature, flexible 70
Operating temperature, fix 80 Conductor category Class 6 = very flexible Conductor material Cu, bare
Core insulation Foam PE Core identification Colour Flame retardant In accordance with EN 6033212
Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False Screen over stranding Foil + braiding
Screen over stranding element None Stranding element Pairs Outer diameter approx.(mm) 8
Number of cores(Core) 2 Colour outer sheath Other Category Other
Material outer sheath PVC

Tech Support