Manufacturer part number: 22260769
Brand: LAPP
Price: 37.68 €
Delivery time: 5 Days
Cable length: 10 m
Number of poles: 5
Rated voltage: 250
Positioning cable feed, box-sided: Straight
Positioning cable feed, field-sided: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22260769
Part Number
|
---|
22260769 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable length (m) | Number of poles | Rated voltage | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Screened | Type of electrical connection, box-sided | Type of electrical connection, field-sided | Type of plug-in contact, field sided | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.68 € | 1 | Available | 5 Days | 10 | 10 | 5 | 250 | Straight | Other | False | M12 | Free conductor end | - |
Loading...
Operating temperature, fix | 80 | Operating temperature, flexible | 80 | Rated current In | 4 |
---|---|---|---|---|---|
Colour cable sheath | Black | Halogen free | True | Material contact body | CuSn |
Material of cable sheath | PUR (Polyurethane) | Material of contact surface | Ni/Au | Type of cable | Multi-core |
With LED indication | False |
This page is UNITRONIC® BUS PB M12, part number 22260769.
You can find the detail information about specifications and dimensions on part number 22260769.
Configure
Basic Attributes
Type of plug-in contact, field sided
Cable length(m)
Number of poles
Rated voltage
Positioning cable feed, box-sided
Positioning cable feed, field-sided
Screened
Type of electrical connection, box-sided
Type of electrical connection, field-sided
Optional Attributes
Part Number |
---|
22260767 |
22260768 |
22260770 |
22260771 |
22260772 |
22260956 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Cable length (m) | Number of poles | Rated voltage | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Screened | Type of electrical connection, box-sided | Type of electrical connection, field-sided | Type of plug-in contact, field sided |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.02 € | 1 | Available | 5 Days | 10 | 2 | 5 | 250 | Straight | Other | False | M12 | Free conductor end | - | ||
25.52 € | 1 | Available | 5 Days | 10 | 5 | 5 | 250 | Straight | Other | False | M12 | Free conductor end | - | ||
18.02 € | 1 | Available | 6 Days | 10 | 2 | 5 | 250 | Other | Straight | False | Free conductor end | M12 | Female (bus) | ||
25.52 € | 1 | Available | 5 Days | 10 | 5 | 5 | 250 | Other | Straight | False | Free conductor end | M12 | Female (bus) | ||
38.08 € | 1 | Available | 5 Days | 10 | 10 | 5 | 250 | Other | Straight | False | Free conductor end | M12 | - | ||
19.70 € | 1 | Available | 5 Days | 10 | 2 | 2 | 60 | Angled | Other | True | M12 | Free conductor end | - |