Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170344/152 |
2170344/305 |
2170345/100 |
2170345/500 |
2170346/152 |
2170346/305 |
2170347/100 |
2170347/1000 |
2170347/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Conductor Size | Cable Outer Diameter (mm) | Sheath Material | Flame retardant | Halogen free (acc. EN 50267-2-2) | Outer diameter approx. (mm) | Length (m) | Material outer sheath | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,345.54 € | 1 | Available | 5 Days | 10 | AWG18 | 10.0 or More | PVC | No | True | 12,2 | 152 | PVC | ||
2,699.93 € | 1 | Available | 8 Days | 10 | AWG18 | 10.0 or More | PVC | No | True | 12,2 | 305 | PVC | ||
494.40 € | 1 | Available | 5 Days | 10 | AWG24 | 6.0 to 6.9 | PVC | No | True | 6,9 | 100 | PVC | ||
2,472.04 € | 1 | Available | 5 Days | 10 | AWG24 | 6.0 to 6.9 | PVC | No | True | 6,9 | 500 | PVC | ||
1,127.22 € | 1 | Available | 5 Days | 10 | AWG18 | 10.0 or More | PUR | In accordance with EN 6033212 | False | 12,2 | 152 | PUR (Polyurethane) | ||
2,261.85 € | 1 | Available | 8 Days | 10 | AWG18 | 10.0 or More | PUR | In accordance with EN 6033212 | False | 12,2 | 305 | PUR (Polyurethane) | ||
418.78 € | 1 | Available | 5 Days | 10 | AWG24 | 6.0 to 6.9 | PUR | In accordance with EN 6033212 | False | 6,9 | 100 | PUR (Polyurethane) | ||
4,187.91 € | 1 | Available | 8 Days | 10 | AWG24 | 6.0 to 6.9 | PUR | In accordance with EN 6033212 | False | 6,9 | 1000 | PUR (Polyurethane) | ||
2,093.95 € | 1 | Available | 5 Days | 10 | AWG24 | 6.0 to 6.9 | PUR | In accordance with EN 6033212 | False | 6,9 | 500 | PUR (Polyurethane) |
Loading...
Category | Other | No. of Cores | 4 Core (4C) | Operating temperature, fix | 80 |
---|---|---|---|---|---|
Conductor category | Class 6 = very flexible | Conductor material | Cu, tinned | Core insulation | PE |
Core identification | Colour | Low smoke (acc. EN 61034-2) | False | Screen over stranding | Braiding |
Screen over stranding element | Foil | Stranding element | Pairs | Number of cores(Core) | 4 |
Colour outer sheath | Other | Category | Other |
Configure
Basic Attributes
Conductor Size
Cable Outer Diameter(mm)
Sheath Material
Flame retardant
Halogen free (acc. EN 50267-2-2)
Outer diameter approx.(mm)
Length(m)
Material outer sheath
Filter by standard shipping days
Optional Attributes