Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0027422/1000
Part Number
|
---|
0027422/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | AWGsize (AWG) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Diameter conductor | Operating temperature, fix | Operating temperature, flexible | Conductor category | Conductor material | Core identification | Core insulation | Flame retardant | Screen over stranding | Screen over stranding element | Stranding element | Halogen free (acc. EN 5026722) | Low smoke (acc. EN 610342) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,335.83 € | 1 | Available | 8 Days | 10 | 1000 | 0.14 | - | 25 | 8.9 | [Gray] Grey | PVC | - | 80 | 70 | Class 6 = very flexible | Cu, bare | Colour | PVC | In accordance with EN 6033212 | Braiding | None | No | False | False |
Loading...
Configure
Basic Attributes
AWGsize(AWG)
Colour outer sheath
Diameter conductor
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Material outer sheath
Operating temperature, fix
Operating temperature, flexible
Conductor category
Conductor material
Core identification
Core insulation
Flame retardant
Screen over stranding
Screen over stranding element
Stranding element
Halogen free (acc. EN 5026722)
Low smoke (acc. EN 610342)
Filter by standard shipping days
Optional Attributes