Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2170186/100
Part Number
|
---|
2170186/100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable Outer Diameter (mm) | Color | Sheath Material | NVP value | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Screen over stranding element | Outer diameter approx. (mm) | Length (m) | Colour outer sheath | Material outer sheath | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.28 € | 1 | Available | 5 Days | 10 | 6.0 to 6.9 | [Gray / Light Gray] Gray | PVC | 67 | Foam PE | In accordance with EN 6033212 | False | None | 6,5 | 100 | Grey | PVC |
Loading...
Category | CAT6 | Conductor Size | AWG24 | No. of Cores | 8 Core (8C) |
---|---|---|---|---|---|
Diameter conductor | 0,25 | Operating temperature, flexible | 60 | Operating temperature, fix | 50 |
Conductor category | Class 1 = solid | Conductor material | Cu, bare | Core identification | Colour |
Screen over stranding | None | Stranding element | Pairs | Number of cores(Core) | 8 |
Category | 6 |
Configure
Basic Attributes
Color
Cable Outer Diameter(mm)
Sheath Material
NVP value
Core insulation
Flame retardant
Halogen free (acc. EN 50267-2-2)
Screen over stranding element
Outer diameter approx.(mm)
Length(m)
Colour outer sheath
Material outer sheath
Filter by standard shipping days
Optional Attributes