Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2170195/500
Part Number
|
---|
2170195/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Color | Sheath Material | NVP value | Flame retardant | Halogen free (acc. EN 50267-2-2) | Screen over stranding element | Outer diameter approx. (mm) | Length (m) | Colour outer sheath | Material outer sheath | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
564.44 € | 1 | Available | 7 Days | 10 | Orange | - | 78 | In accordance with EN 60332324 | True | None | 7,4 | 500 | Orange | Other |
Loading...
Category | CAT6A | Conductor Size | AWG23 | No. of Cores | 8 Core (8C) |
---|---|---|---|---|---|
Cable Outer Diameter(mm) | 7.0 to 7.9 | Diameter conductor | 0,25 | Operating temperature, flexible | 60 |
Operating temperature, fix | 50 | Conductor category | Class 1 = solid | Conductor material | Cu, bare |
Core insulation | Foam-Skin-PE | Core identification | Colour | Screen over stranding | Foil |
Stranding element | Pairs | Number of cores(Core) | 8 | Category | 6A (IEC) |
This page is UNITRONIC® LAN 500 Cat.6A, part number 2170195/500.
You can find the detail information about specifications and dimensions on part number 2170195/500.
Configure
Basic Attributes
Sheath Material
Color
NVP value
Flame retardant
Halogen free (acc. EN 50267-2-2)
Screen over stranding element
Outer diameter approx.(mm)
Length(m)
Colour outer sheath
Material outer sheath
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2170143/500 |
2170195/100 |
2170195/1000 |
2170196/100 |
2170196/1000 |
2170196/500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Color | Sheath Material | NVP value | Flame retardant | Halogen free (acc. EN 50267-2-2) | Screen over stranding element | Outer diameter approx. (mm) | Length (m) | Colour outer sheath | Material outer sheath |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
682.41 € | 1 | Available | 8 Days | 10 | [Gray / Light Gray] Gray | PVC | 79 | In accordance with EN 6033212 | False | Braiding | 7,7 | 500 | Grey | PVC | |
112.89 € | 1 | Available | 7 Days | 10 | Orange | - | 78 | In accordance with EN 60332324 | True | None | 7,4 | 100 | Orange | Other | |
1,128.86 € | 1 | Available | 7 Days | 10 | Orange | - | 78 | In accordance with EN 60332324 | True | None | 7,4 | 1000 | Orange | Other | |
121.27 € | 1 | Available | 5 Days | 10 | Orange | - | 78 | In accordance with EN 60332324 | True | Foil | 7,6 | 100 | Orange | Other | |
1,212.75 € | 1 | Available | 8 Days | 10 | Orange | - | 78 | In accordance with EN 60332324 | True | Foil | 7,6 | 1000 | Orange | Other | |
606.37 € | 1 | Available | 8 Days | 10 | Orange | - | 78 | In accordance with EN 60332324 | True | Foil | 7,6 | 500 | Orange | Other |