Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Conductor Size | No. of Cores | Cable Outer Diameter (mm) | Outer diameter approx. (mm) | Length (m) | Number of cores (Core) | |
---|---|---|---|---|---|---|---|---|---|---|---|
238.04 € | 1 | Available | 10 Days | 10 | AWG26 | 4 Core (4C) | 5.0 to 5.9 | 5.5 | 152 | 4 | |
477.65 € | 1 | Available | 5 Days | 10 | AWG26 | 4 Core (4C) | 5.0 to 5.9 | 5.5 | 305 | 4 | |
323.06 € | 1 | Available | 5 Days | 10 | AWG26 | 8 Core (8C) | 6.0 to 6.9 | 6.4 | 152 | 8 | |
637.62 € | 1 | Available | 10 Days | 10 | AWG26 | 8 Core (8C) | 6.0 to 6.9 | 6.4 | 300 | 8 | |
648.24 € | 1 | Available | 5 Days | 10 | AWG26 | 8 Core (8C) | 6.0 to 6.9 | 6.4 | 305 | 8 | |
396.89 € | 1 | Available | 10 Days | 10 | AWG26 | 10 Core (10C) Over | 6.0 to 6.9 | 6.6 | 152 | 10 | |
796.43 € | 1 | Available | 5 Days | 10 | AWG26 | 10 Core (10C) Over | 6.0 to 6.9 | 6.6 | 305 | 10 | |
323.03 € | 1 | Available | 5 Days | 10 | AWG26 | 10 Core (10C) Over | 7.0 to 7.9 | 7.9 | 100 | 16 | |
491.00 € | 1 | Available | 10 Days | 10 | AWG26 | 10 Core (10C) Over | 7.0 to 7.9 | 7.9 | 152 | 16 | |
969.08 € | 1 | Available | 10 Days | 10 | AWG26 | 10 Core (10C) Over | 7.0 to 7.9 | 7.9 | 300 | 16 | |
985.23 € | 1 | Available | 5 Days | 10 | AWG26 | 10 Core (10C) Over | 7.0 to 7.9 | 7.9 | 305 | 16 | |
533.80 € | 1 | Available | 10 Days | 10 | AWG26 | 10 Core (10C) Over | 8.0 to 8.9 | 8.7 | 152 | 20 | |
1,071.10 € | 1 | Available | 5 Days | 10 | AWG26 | 10 Core (10C) Over | 8.0 to 8.9 | 8.7 | 305 | 20 | |
720.78 € | 1 | Available | Quote | 10 | AWG26 | 10 Core (10C) Over | 8.0 to 8.9 | 8.9 | 152 | 24 | |
1,446.30 € | 1 | Available | 5 Days | 10 | AWG26 | 10 Core (10C) Over | 8.0 to 8.9 | 8.9 | 305 | 24 | |
826.73 € | 1 | Available | 10 Days | 10 | AWG26 | 10 Core (10C) Over | 10.0 or More | 10.2 | 152 | 32 | |
1,658.90 € | 1 | Available | 5 Days | 10 | AWG26 | 10 Core (10C) Over | 10.0 or More | 10.2 | 305 | 32 | |
295.65 € | 1 | Available | 5 Days | 10 | AWG24 | 4 Core (4C) | 6.0 to 6.9 | 6.1 | 152 | 4 | |
583.52 € | 1 | Available | 10 Days | 10 | AWG24 | 4 Core (4C) | 6.0 to 6.9 | 6.1 | 300 | 4 | |
593.25 € | 1 | Available | 5 Days | 10 | AWG24 | 4 Core (4C) | 6.0 to 6.9 | 6.1 | 305 | 4 | |
306.71 € | 1 | Available | 10 Days | 10 | AWG24 | 6 Core (6C) | 6.0 to 6.9 | 6.7 | 152 | 6 | |
5,044.75 € | 1 | Available | Quote | 10 | AWG24 | 6 Core (6C) | 6.0 to 6.9 | 6.7 | 2500 | 6 | |
615.47 € | 1 | Available | 5 Days | 10 | AWG24 | 6 Core (6C) | 6.0 to 6.9 | 6.7 | 305 | 6 | |
333.07 € | 1 | Available | 5 Days | 10 | AWG24 | 8 Core (8C) | 7.0 to 7.9 | 7.2 | 152 | 8 | |
657.37 € | 1 | Available | 5 Days | 10 | AWG24 | 8 Core (8C) | 7.0 to 7.9 | 7.2 | 300 | 8 | |
668.34 € | 1 | Available | 5 Days | 10 | AWG24 | 8 Core (8C) | 7.0 to 7.9 | 7.2 | 305 | 8 | |
498.35 € | 1 | Available | 10 Days | 10 | AWG24 | 10 Core (10C) Over | 7.0 to 7.9 | 7.5 | 152 | 10 | |
999.98 € | 1 | Available | 5 Days | 10 | AWG24 | 10 Core (10C) Over | 7.0 to 7.9 | 7.5 | 305 | 10 | |
323.77 € | 1 | Available | 5 Days | 10 | AWG22 | 4 Core (4C) | 7.0 to 7.9 | 7.4 | 152 | 4 | |
649.68 € | 1 | Available | 5 Days | 10 | AWG22 | 4 Core (4C) | 7.0 to 7.9 | 7.4 | 305 | 4 | |
449.93 € | 1 | Available | Quote | 10 | AWG22 | 6 Core (6C) | 8.0 to 8.9 | 8.1 | 152 | 6 | |
902.84 € | 1 | Available | 5 Days | 10 | AWG22 | 6 Core (6C) | 8.0 to 8.9 | 8.1 | 305 | 6 | |
518.66 € | 1 | Available | 5 Days | 10 | AWG22 | 8 Core (8C) | 8.0 to 8.9 | 8.8 | 152 | 8 | |
1,040.70 € | 1 | Available | 5 Days | 10 | AWG22 | 8 Core (8C) | 8.0 to 8.9 | 8.8 | 305 | 8 | |
472.72 € | 1 | Available | 10 Days | 10 | AWG20 | 4 Core (4C) | 8.0 to 8.9 | 8.2 | 152 | 4 | |
948.53 € | 1 | Available | 5 Days | 10 | AWG20 | 4 Core (4C) | 8.0 to 8.9 | 8.2 | 305 | 4 | |
514.95 € | 1 | Available | 10 Days | 10 | AWG20 | 6 Core (6C) | 9.0 to 9.9 | 9.1 | 152 | 6 | |
1,033.28 € | 1 | Available | 5 Days | 10 | AWG20 | 6 Core (6C) | 9.0 to 9.9 | 9.1 | 305 | 6 | |
390.30 € | 1 | Available | 5 Days | 10 | AWG20 | 8 Core (8C) | 10.0 or More | 10.2 | 100 | 8 | |
593.27 € | 1 | Available | 5 Days | 10 | AWG20 | 8 Core (8C) | 10.0 or More | 10.2 | 152 | 8 | |
1,190.41 € | 1 | Available | 5 Days | 10 | AWG20 | 8 Core (8C) | 10.0 or More | 10.2 | 305 | 8 | |
521.30 € | 1 | Available | 8 Days | 10 | AWG19 | 4 Core (4C) | 8.0 to 8.9 | 8.7 | 152 | 4 | |
1,046.05 € | 1 | Available | 5 Days | 10 | AWG19 | 4 Core (4C) | 8.0 to 8.9 | 8.7 | 305 | 4 |
Loading...
Color | Gray | Sheath Material | PVC | Operating temperature, flexible | 70 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Conductor category | Class 5 = flexible | Conductor material | Cu, tinned |
Core insulation | PVC | Core identification | Colour | Flame retardant | In accordance with EN 6033212 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Screen over stranding | Braiding |
Screen over stranding element | None | Stranding element | Pairs | Colour outer sheath | Grey |
Material outer sheath | PVC |
Configure
Basic Attributes
Conductor Size
No. of Cores
Cable Outer Diameter(mm)
Outer diameter approx.(mm)
Length(m)
Number of cores(Core)
Filter by standard shipping days
Optional Attributes