Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|---|
329.85 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 4 | 6.3 | |
3,298.55 € | 1 | Available | 5 Days | 10 | 1000 | 0.25 | 4 | 6.3 | |
1,649.27 € | 1 | Available | 5 Days | 10 | 500 | 0.25 | 4 | 6.3 | |
358.83 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 6 | 7.1 | |
3,588.30 € | 1 | Available | 5 Days | 10 | 1000 | 0.25 | 6 | 7.1 | |
1,794.15 € | 1 | Available | 5 Days | 10 | 500 | 0.25 | 6 | 7.1 | |
441.89 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 8 | 7.6 | |
4,418.88 € | 1 | Available | 5 Days | 10 | 1000 | 0.25 | 8 | 7.6 | |
2,209.43 € | 1 | Available | 5 Days | 10 | 500 | 0.25 | 8 | 7.6 | |
556.72 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 12 | 8.5 | |
5,567.11 € | 1 | Available | 5 Days | 10 | 1000 | 0.25 | 12 | 8.5 | |
2,783.55 € | 1 | Available | 5 Days | 10 | 500 | 0.25 | 12 | 8.5 | |
436.64 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 4 | 8.6 | |
4,366.37 € | 1 | Available | 5 Days | 10 | 1000 | 0.5 | 4 | 8.6 | |
2,183.19 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 4 | 8.6 | |
488.30 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 6 | 8.7 | |
4,882.97 € | 1 | Available | 5 Days | 10 | 1000 | 0.5 | 6 | 8.7 | |
2,441.48 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 6 | 8.7 | |
592.85 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 8 | 9.4 | |
5,928.53 € | 1 | Available | 5 Days | 10 | 1000 | 0.5 | 8 | 9.4 | |
2,964.27 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 8 | 9.4 | |
653.07 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 12 | 11.1 | |
6,530.75 € | 1 | Available | 5 Days | 10 | 1000 | 0.5 | 12 | 11.1 | |
3,265.37 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 12 | 11.1 |
Loading...
Colour outer sheath | Grey | Material outer sheath | PUR (Polyurethane) | Operating temperature, fix | 80 |
---|---|---|---|---|---|
Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible | Conductor material | Cu, bare |
Core identification | Colour | Core insulation | PVC | Flame retardant | In accordance with EN 6033212 |
Screen over stranding | Braiding | Screen over stranding element | None | Stranding element | Pairs |
Halogen free (acc. EN 5026722) | False | Low smoke (acc. EN 610342) | False |