Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|---|
72.94 € | 1 | Available | 5 Days | 10 | 100 | 0,14 | 2 | 3,2 | |
729.34 € | 1 | Available | 60 Days | 10 | 1000 | 0,14 | 2 | 3,2 | |
364.66 € | 1 | Available | 5 Days | 10 | 500 | 0,14 | 2 | 3,2 | |
81.08 € | 1 | Available | 5 Days | 10 | 100 | 0,14 | 3 | 3,4 | |
810.85 € | 1 | Available | 60 Days | 10 | 1000 | 0,14 | 3 | 3,4 | |
405.42 € | 1 | Available | 8 Days | 10 | 500 | 0,14 | 3 | 3,4 | |
97.95 € | 1 | Available | 5 Days | 10 | 100 | 0,14 | 4 | 3,6 | |
979.51 € | 1 | Available | 8 Days | 10 | 1000 | 0,14 | 4 | 3,6 | |
489.76 € | 1 | Available | 5 Days | 10 | 500 | 0,14 | 4 | 3,6 | |
112.65 € | 1 | Available | 5 Days | 10 | 100 | 0,14 | 5 | 3,9 | |
1,126.52 € | 1 | Available | 60 Days | 10 | 1000 | 0,14 | 5 | 3,9 | |
563.25 € | 1 | Available | 5 Days | 10 | 500 | 0,14 | 5 | 3,9 | |
163.79 € | 1 | Available | 60 Days | 10 | 100 | 0,14 | 7 | 4,2 | |
1,638.01 € | 1 | Available | 60 Days | 10 | 1000 | 0,14 | 7 | 4,2 | |
819.01 € | 1 | Available | 5 Days | 10 | 500 | 0,14 | 7 | 4,2 | |
182.82 € | 1 | Available | 60 Days | 10 | 100 | 0,14 | 8 | 4,9 | |
1,828.20 € | 1 | Available | Quote | 10 | 1000 | 0,14 | 8 | 4,9 | |
914.09 € | 1 | Available | Quote | 10 | 500 | 0,14 | 8 | 4,9 | |
207.86 € | 1 | Available | 5 Days | 10 | 100 | 0,14 | 10 | 5,2 | |
2,078.70 € | 1 | Available | 5 Days | 10 | 1000 | 0,14 | 10 | 5,2 | |
1,039.36 € | 1 | Available | 5 Days | 10 | 500 | 0,14 | 10 | 5,2 | |
232.91 € | 1 | Available | Quote | 10 | 100 | 0,14 | 12 | 5,6 | |
2,329.20 € | 1 | Available | Quote | 10 | 1000 | 0,14 | 12 | 5,6 | |
1,164.60 € | 1 | Available | Quote | 10 | 500 | 0,14 | 12 | 5,6 | |
285.13 € | 1 | Available | 5 Days | 10 | 100 | 0,14 | 16 | 6,1 | |
2,851.39 € | 1 | Available | Quote | 10 | 1000 | 0,14 | 16 | 6,1 | |
1,425.70 € | 1 | Available | Quote | 10 | 500 | 0,14 | 16 | 6,1 | |
406.50 € | 1 | Available | Quote | 10 | 100 | 0,14 | 25 | 7,7 | |
4,065.09 € | 1 | Available | Quote | 10 | 1000 | 0,14 | 25 | 7,7 | |
2,032.53 € | 1 | Available | Quote | 10 | 500 | 0,14 | 25 | 7,7 | |
94.85 € | 1 | Available | 5 Days | 10 | 100 | 0,25 | 2 | 3,8 | |
948.52 € | 1 | Available | 5 Days | 10 | 1000 | 0,25 | 2 | 3,8 | |
474.25 € | 1 | Available | 5 Days | 10 | 500 | 0,25 | 2 | 3,8 | |
103.29 € | 1 | Available | 60 Days | 10 | 100 | 0,25 | 3 | 4 | |
1,033.02 € | 1 | Available | 60 Days | 10 | 1000 | 0,25 | 3 | 4 | |
516.51 € | 1 | Available | 5 Days | 10 | 500 | 0,25 | 3 | 4 | |
119.15 € | 1 | Available | 60 Days | 10 | 100 | 0,25 | 4 | 4,3 | |
1,191.52 € | 1 | Available | 60 Days | 10 | 1000 | 0,25 | 4 | 4,3 | |
595.77 € | 1 | Available | 5 Days | 10 | 500 | 0,25 | 4 | 4,3 | |
135.01 € | 1 | Available | Quote | 10 | 100 | 0,25 | 5 | 4,7 | |
1,350.20 € | 1 | Available | Quote | 10 | 1000 | 0,25 | 5 | 4,7 | |
675.10 € | 1 | Available | Quote | 10 | 500 | 0,25 | 5 | 4,7 | |
184.16 € | 1 | Available | 5 Days | 10 | 100 | 0,25 | 7 | 5,1 | |
1,841.70 € | 1 | Available | 60 Days | 10 | 1000 | 0,25 | 7 | 5,1 | |
920.85 € | 1 | Available | 5 Days | 10 | 500 | 0,25 | 7 | 5,1 | |
204.38 € | 1 | Available | 8 Days | 10 | 100 | 0,25 | 8 | 6,2 | |
2,043.88 € | 1 | Available | 8 Days | 10 | 1000 | 0,25 | 8 | 6,2 | |
1,021.94 € | 1 | Available | 5 Days | 10 | 500 | 0,25 | 8 | 6,2 | |
236.08 € | 1 | Available | 8 Days | 10 | 100 | 0,25 | 10 | 6,8 | |
2,360.89 € | 1 | Available | 5 Days | 10 | 1000 | 0,25 | 10 | 6,8 | |
1,180.45 € | 1 | Available | 5 Days | 10 | 500 | 0,25 | 10 | 6,8 | |
280.85 € | 1 | Available | Quote | 10 | 100 | 0,25 | 12 | 7 | |
2,808.57 € | 1 | Available | Quote | 10 | 1000 | 0,25 | 12 | 7 | |
1,404.28 € | 1 | Available | Quote | 10 | 500 | 0,25 | 12 | 7 | |
358.22 € | 1 | Available | 5 Days | 10 | 100 | 0,25 | 16 | 7,7 | |
3,582.08 € | 1 | Available | 60 Days | 10 | 1000 | 0,25 | 16 | 7,7 | |
1,791.05 € | 1 | Available | 8 Days | 10 | 500 | 0,25 | 16 | 7,7 | |
520.55 € | 1 | Available | Quote | 10 | 100 | 0,25 | 25 | 9,5 | |
5,205.46 € | 1 | Available | Quote | 10 | 1000 | 0,25 | 25 | 9,5 | |
2,602.73 € | 1 | Available | Quote | 10 | 500 | 0,25 | 25 | 9,5 |
Loading...
Colour outer sheath | Black | Material outer sheath | Other | Operating temperature, fix | 90 |
---|---|---|---|---|---|
Operating temperature, flexible | 90 | Conductor category | Class 5 = flexible | Conductor material | Cu, bare |
Core identification | Colour | Core insulation | Polypropylene | Flame retardant | No |
Screen over stranding element | None | Shape of conductor | None | Braided | No |
Insulated | True | Low temperature resistant (acc. EN 6081114) | True |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Filter by standard shipping days
Optional Attributes