Manufacturer part number: 7038886/100
Brand: LAPP
Price: 360.81 €
Delivery time: 60 Days
Length: 100 m
Number of cores: 4 Core
Outer diameter approx.: 4,6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7038886/100
Nominal cross section conductor(mm2) | 0,34 | Colour outer sheath | Black | Material outer sheath | PUR (Polyurethane) |
---|---|---|---|---|---|
Nominal voltage U0 | 300 | Nominal voltage U | 300 | Operating temperature, fix | 80 |
Operating temperature, flexible | 80 | Conductor category | Class 6 = very flexible | Core identification | Colour |
Core insulation | Polypropylene | Flame retardant | In accordance with EN 6033212 | Screen | False |
Screen over stranding | True | Insulated | True | Low temperature resistant (acc. EN 6081114) | False |
Protective conductor | False |