UNITRONIC® SENSOR LifY11Y (Part Numbers)

UNITRONIC® SENSOR LifY11Y

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Compact dimensions enable easy integration into the machine concept

Application
· Suitable for medium mechanical stress
· For fixed installation and occasional flexing
· Can be used in dry and damp environments
· Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range
· Suitable for outdoor use, subject to the temperature range
· The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0040434/100
0040434/500
7038861/100
7038861/1000
7038861/2500
7038861/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Outer diameter approx.
(mm)
Colour outer sheath Nominal voltage U0 Nominal voltage U Operating temperature, fix Operating temperature, flexible Conductor category

150.63 €

1 Available 60 Days 101005,2Yellow4848--Class 6 = very flexible

753.18 €

1 Available 5 Days 105005,2Yellow4848--Class 6 = very flexible

170.04 €

1 Available 8 Days 101004,8Black9009008070Class 2 = stranded

1,700.36 €

1 Available 8 Days 1010004,8Black9009008070Class 2 = stranded

4,250.92 €

1 Available 5 Days 1025004,8Black9009008070Class 2 = stranded

850.18 €

1 Available 8 Days 105004,8Black9009008070Class 2 = stranded

Loading...

  1. 1

Basic information

Nominal cross section conductor(mm2) 0,34 Number of cores(Core) 4 Material outer sheath PUR (Polyurethane)
Core identification Colour Core insulation PVC Flame retardant No
Screen False Screen over stranding False Insulated False
Low temperature resistant (acc. EN 6081114) False Protective conductor False

Tech Support