Manufacturer part number: 22260091
Brand: LAPP
Price: 16.80 €
Delivery time: 5 Days
Cable length: 2 m
Number of poles: 8
Rated voltage: 30
Positioning cable feed, box-sided: Straight
Positioning cable feed, field-sided: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22260091
Part Number
|
---|
22260091 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable length (m) | Number of poles | Rated voltage | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of electrical connection, box-sided | Type of electrical connection, field-sided | Type of plug-in contact, box-sided | Type of plug-in contact, field sided | With LED indication | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.80 € | 1 | Available | 5 Days | 10 | 2 | 8 | 30 | Straight | Other | M12 | Free conductor end | - | - | False |
Loading...
Operating temperature, fix | 80 | Operating temperature, flexible | 80 | Rated current In | 4 |
---|---|---|---|---|---|
Colour cable sheath | Black | Halogen free | True | Material contact body | CuSn |
Material of cable sheath | PUR (Polyurethane) | Material of contact surface | Ni/Au | Screened | False |
Type of cable | Multi-core |
This page is UNITRONIC® SENSOR M12, part number 22260091.
You can find the detail information about specifications and dimensions on part number 22260091.
Configure
Basic Attributes
Type of plug-in contact, box-sided
Type of plug-in contact, field sided
Cable length(m)
Number of poles
Rated voltage
Positioning cable feed, box-sided
Positioning cable feed, field-sided
Type of electrical connection, box-sided
Type of electrical connection, field-sided
With LED indication
Optional Attributes
Part Number |
---|
22260092 |
22260093 |
22260094 |
22260095 |
22260096 |
22260141 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Cable length (m) | Number of poles | Rated voltage | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of electrical connection, box-sided | Type of electrical connection, field-sided | Type of plug-in contact, box-sided | Type of plug-in contact, field sided | With LED indication |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.67 € | 1 | Available | 5 Days | 10 | 5 | 8 | 30 | Straight | Other | M12 | Free conductor end | - | - | False | ||
34.07 € | 1 | Available | 5 Days | 10 | 10 | 8 | 30 | Straight | Other | M12 | Free conductor end | - | - | False | ||
18.57 € | 1 | Available | 6 Days | 10 | 2 | 8 | 30 | Angled | Other | M12 | Free conductor end | - | - | False | ||
24.88 € | 1 | Available | 6 Days | 10 | 5 | 8 | 30 | Angled | Other | M12 | Free conductor end | - | - | False | ||
35.25 € | 1 | Available | 5 Days | 10 | 10 | 8 | 30 | Angled | Other | M12 | Free conductor end | - | - | False | ||
19.23 € | 1 | Available | 5 Days | 10 | 2 | 8 | 30 | Other | Angled | Free conductor end | M12 | - | Female (bus) | False |