Manufacturer part number: 22260780
Brand: LAPP
Price: 26.63 €
Delivery time: 5 Days
Cable length: 10 m
Positioning cable feed, box-sided: Straight
Positioning cable feed, field-sided: Other
Type of electrical connection, box-sided: M12
Type of electrical connection, field-sided: Free conductor end
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22260780
Part Number
|
---|
22260780 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable length (m) | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of electrical connection, box-sided | Type of electrical connection, field-sided | |
---|---|---|---|---|---|---|---|---|---|---|
26.63 € | 1 | Available | 5 Days | 10 | 10 | Straight | Other | M12 | Free conductor end |
Loading...
Number of poles | 4 | Operating temperature, fix | 80 | Operating temperature, flexible | 80 |
---|---|---|---|---|---|
Rated current In | 12 | Rated voltage | 250 | Colour cable sheath | Black |
Halogen free | True | Material contact body | CuSn | Material of cable sheath | PUR (Polyurethane) |
Material of contact surface | Ni/Au | Screened | False | Type of cable | Multi-core |
With LED indication | False |
This page is UNITRONIC® SENSOR M12 Power, part number 22260780.
You can find the detail information about specifications and dimensions on part number 22260780.
Configure
Optional Attributes
Part Number |
---|
22260778 |
22260779 |
22260781 |
22260782 |
22260783 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Cable length (m) | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of electrical connection, box-sided | Type of electrical connection, field-sided |
---|---|---|---|---|---|---|---|---|---|---|
9.83 € | 1 | Available | 5 Days | 10 | 2 | Straight | Other | M12 | Free conductor end | |
16.17 € | 1 | Available | 5 Days | 10 | 5 | Straight | Other | M12 | Free conductor end | |
10.02 € | 1 | Available | 8 Days | 10 | 2 | Other | Straight | Free conductor end | M12 | |
16.10 € | 1 | Available | 5 Days | 10 | 5 | Other | Straight | Free conductor end | M12 | |
26.82 € | 1 | Available | 6 Days | 10 | 10 | Other | Straight | Free conductor end | M12 |