Manufacturer part number: 22260501
Brand: LAPP
Price: 19.85 €
Delivery time: 8 Days
Cable length: 0,3 m
Rated voltage: 250
Positioning cable feed, field-sided: Straight
With LED indication: False
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22260501
Part Number
|
---|
22260501 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable length (m) | Rated voltage | Positioning cable feed, field-sided | With LED indication | |
---|---|---|---|---|---|---|---|---|---|---|
19.85 € | 1 | Available | 8 Days | 10 | 0,3 | 250 | Straight | False |
Loading...
Number of poles | 3 | Operating temperature, fix | 80 | Operating temperature, flexible | 80 |
---|---|---|---|---|---|
Rated current In | 4 | Colour cable sheath | Black | Halogen free | True |
Material contact body | CuSn | Material of cable sheath | PUR (Polyurethane) | Material of contact surface | Ni/Au |
Positioning cable feed, box-sided | Straight | Screened | False | Type of cable | Multi-core |
Type of electrical connection, box-sided | M12 | Type of electrical connection, field-sided | M12 | Type of plug-in contact, field sided | Female (bus) |
This page is UNITRONIC® SENSOR M12Y-M12, part number 22260501.
You can find the detail information about specifications and dimensions on part number 22260501.
Part Number |
---|
22260502 |
22260503 |
22260504 |
22260505 |
22260506 |
22260507 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Cable length (m) | Rated voltage | Positioning cable feed, field-sided | With LED indication |
---|---|---|---|---|---|---|---|---|---|---|
20.40 € | 1 | Available | 5 Days | 10 | 0,6 | 250 | Straight | False | ||
21.07 € | 1 | Available | 5 Days | 10 | 1 | 250 | Straight | False | ||
22.83 € | 1 | Available | 5 Days | 10 | 2 | 250 | Straight | False | ||
20.30 € | 1 | Available | 5 Days | 10 | 0,3 | 250 | Angled | False | ||
20.73 € | 1 | Available | 5 Days | 10 | 0,6 | 250 | Angled | False | ||
21.47 € | 1 | Available | 5 Days | 10 | 1 | 250 | Angled | False |